IESNA:LM-63-2002
[TEST]P1334383
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R209050DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 5000K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]144
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
5 7.4 11.4 18.7 35.4 97.5 225 440.8 660.5 736.2
803.7 850.5 902.2 946.1 974.6 1004.2 1021.2 1026.6 1016.7 995
966.4 923.4 879.9 829.7 781.1 710.6 627.6 529.8 446.8 234.2
100.6 25.5 11 4 1.3 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
5 7.4 11.6 18.6 36.2 101.6 235.3 432.4 653.1 733.7
788.8 843.7 893.6 932.7 967.3 990.8 1006.6 1008.2 997.8 979
950.7 914.4 868.5 822.9 770.7 694.6 620.2 529.6 431.4 232.9
101.2 24.4 10.7 4.2 1.3 0.3 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
5 7.3 11.5 18.3 35.5 95.1 222.1 425.2 636.7 706.9
774.4 830.1 873.7 909.1 937.1 961.1 973 975.4 966.8 949
921.2 887.8 850 793.8 737.5 671 587.4 498.3 412 221.6
93.4 24.2 10.5 4.3 1.3 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
5 7.3 11.5 18.4 35.4 92 223 413.1 610.2 690.6
750.3 802.8 841.9 874.8 899.7 918.2 927.8 929.4 921.9 904
880.5 849 807.5 759.8 701.5 633.1 549.2 470.7 377.4 195.6
89.5 25.1 10.5 4.2 1.4 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5 7.2 11.4 18 33.1 90.1 212 390.8 581.7 646.7
706.6 759.4 798.1 827 848.5 862.6 871.8 874 866.9 851.3
826.8 795.3 749.8 701.8 645.2 567.2 494.7 417.4 336.5 172.7
80.6 25.1 9.8 4.2 1.4 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
5 7.3 11.5 17.8 32.9 83.1 191.9 361.2 538 604.9
661.2 706 745.3 772.5 792.3 805.3 812.5 813 806.5 791.2
766.2 730.6 685.1 635.7 573.8 506.4 437 365.4 292.4 146.7
69.8 24.3 9.4 4 1.6 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5 7.1 11.2 17.5 31.4 80.1 174.3 323.2 492.8 552.7
603.2 644.8 675.6 702.3 720.8 731.2 737.2 736.3 727.8 708.6
682.3 647.1 601.1 552.2 491.3 431.1 362.5 298.3 233.6 116.7
58.9 21.8 8.8 4 1.6 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5 7.2 11 17.4 29.1 72.4 159.1 284.7 434.9 490.8
538 576.7 607.9 628 643.4 650.9 653.2 649.8 638.6 620.2
591.4 557.1 509.6 463.5 408 353.8 296.9 241 188.6 97.2
49.1 20.5 8 3.9 1.6 0.4 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
5 7.2 10.7 16.6 27.2 64.9 141.2 251.4 378.9 427.7
469.5 504.5 529.5 546.9 558.1 562 561.2 554.3 542 521.1
496.6 461.6 418.8 369.1 326.1 273.2 225.4 186 144.4 76
42.1 18.9 7.3 3.5 1.6 0.5 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5 7.1 10.7 16.2 26.1 59.3 123.2 216.5 326.3 365.5
400.4 425.1 445.9 459.9 466.3 466.5 462.5 452.5 438.3 419.2
390.8 359.1 323.7 284.3 247.3 207.3 173.1 139.4 112.4 61.9
34.1 17.4 6.5 3.1 1.4 0.5 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
5 6.4 8.5 11.1 14.6 18.6 26.5 37 44.2 45.3
45.5 45.1 44 43 41.3 39.2 36.7 33.8 31.2 28.2
25.2 22.6 20.1 17.6 15 12.1 9.3 7.2 5.6 3.5
2.1 1.2 0.5 0.3 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
5 5.7 6.4 6.9 7.2 7.3 7.2 6.5 5.6 5.4
5 4.6 4.2 3.9 3.7 3.3 3 2.6 2.2 1.8
1.6 1.3 1.2 1 0.8 0.7 0.5 0.4 0.4 0.1
0 0 0 0 0.1 0.1 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
5 5.1 4.7 4.3 3.8 3.3 2.7 2.2 1.8 1.6
1.4 1.3 1.2 1 0.9 0.8 0.7 0.5 0.4 0.4
0.3 0.3 0.3 0.3 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.3 0.3 0.3 0.4 0.4 0.5 0.5
0.5 0.5 0.5 0.4 0.4 0.4 0.4 0.4 0
5 4.3 3.5 2.9 2.4 1.7 1.3 0.8 0.5 0.4
0.3 0.3 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.3 0.4 0.5 0.5 0.5
0.5 0.4 0.4 0.4 0.3 0.3 0.3 0.3 0
5 3.7 2.9 2.1 1.6 1 0.5 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.3 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.4 0.3 0.3 0.1 0.1 0.1 0
5 3.5 2.6 1.8 1.2 0.7 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.3 0.4 0.5 0.5 0.7 0.7 0.7 0.7
0.7 0.5 0.5 0.4 0.4 0.3 0.1 0 0
5 3.4 2.5 1.7 1.2 0.7 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.3 0.4 0.4 0.5 0.7 0.7 0.8 0.8 0.8
0.7 0.7 0.5 0.4 0.4 0.3 0.1 0.1 0
